Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Note | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL3356-0000 | |||
---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Date of release |
03 – 11* | 03 | EL3356-0000-0017 | 2012/02 |
EL3356-0000-0018 | 2012/05 | ||
04 |
| 2012/05 | |
EL3356-0000-0019 | 2012/06 | ||
EL3356-0000-0020 | 2012/07 | ||
05 | EL3356-0000-0021 | 2014/01 | |
06 |
| 2014/04 | |
07 | EL3356-0000-0022 | 2014/07 | |
08 |
| 2014/08 | |
09 |
| 2014/09 | |
EL3356-0000-0023 | 2016/09 | ||
EL3356-0000-0024 | 2017/07 | ||
10* | EL3356-0000-0025 | 2018/04 |
EL3356-0010 | |||
---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Date of release |
03 - 12* | 03 | EL3356-0010-0017 | 2012/02 |
EL3356-0010-0018 | 2012/05 | ||
04 |
| 2012/05 | |
EL3356-0010-0019 | 2012/06 | ||
EL3356-0010-0020 | 2012/07 | ||
05 | EL3356-0010-0021 | 2014/01 | |
06 |
| 2014/04 | |
07 | EL3356-0010-0022 | 2014/07 | |
08 |
| 2014/08 | |
09 |
| 2014/09 | |
EL3356-0010-0023 | 2016/09 | ||
EL3356-0010-0024 | 2017/07 | ||
10* | EL3356-0010-0025 | 2018/04 |
EL3356-0020 | |||
---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Date of release |
10 - 11* | 11* | EL3356-0020-0025 | 2018/09 |
EL3356-0030 | |||
---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Date of release |
11* | 11* | EL3356-0030-0025 | 2019/11 |
EL3356-0090 | |||
---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Date of release |
09 - 11* | 10* | EL3356-0090-0025 | 2018/04 |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.