EL3356 - LEDs

EL3356 - LEDs 1:

EL3356 and special versions

Unless stated otherwise, the designation “EL3356” always refers also to special versions such as the EL3356-0010.

EL3356 - LEDs 2:Fig.19: EL3356 LEDs

LED

Color

Meaning

RUN

green

This LED indicates the terminal's operating state:

off

State of the EtherCAT State Machine: INIT = initialization of the terminal

flashing

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set

single flash

State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks.
Outputs remain in safe state

on

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

flickering

State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the terminal

Measure

green

ON

Measurement active (process data are valid)

OFF

  • Calibration active (if the Calibr. LED is lit) or
  • Test active (if the Test LED is lit)
  • Filters are initialized

Steady state

green

ON

The measured value is stable

OFF

The measured value is not stable

Self Calibr.

green

ON

  • Calibration active
  • Process data are not valid

Self Test

green

ON

  • Self-test active
  • Process data are not valid

Error Dif

red

ON

  • Channel 1 (strain gauge differential signal) is above or below the valid range
  • Internal reference voltage for channel 1 is missing

Error Ref

red

ON

  • Channel 2 (strain gauge differential signal) is above or below the valid range
  • Internal reference voltage for channel 2 is missing
  • Reference voltage too low (between -1 V and +1 V)