Standard objects
Index 1000 Device type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1000:0 |
Device type |
Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. |
UINT32 |
RO |
0x012C1389 (19665801dec) |
Index 1008 Device name
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1008:0 |
Device name |
Device name of the EtherCAT slave |
STRING |
RO |
EL3351 |
Index 1009 Hardware version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
00 |
Index 100A Software version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 1018 Identity
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1018:0 |
Identity |
Information for identifying the slave |
UINT8 |
RO |
0x04 (4dec) |
|
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 (2dec) |
|
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
0x0D173052(219623506dec) |
|
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
0x00100000 (1048576dec) |
|
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10F0 Backup parameter handling
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
|
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 1A00 AI bridge TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | AI bridge TxPDO-Map Inputs | PDO Mapping TxPDO bridge | UINT8 | RW | 0x08 (8dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI bridge Inputs), entry 0x01 (Underrange)) | UINT32 | RW | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (AI bridge Inputs), entry 0x02 (Overrange)) | UINT32 | RW | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (4 bits align) | UINT32 | RW | 0x0000:00, 4 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (AI bridge Inputs), entry 0x04 (Error)) | UINT32 | RW | 0x6000:07, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (7 bits align) | UINT32 | RW | 0x0000:00, 7 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x1800, entry 0x07 (TxPDO State)) | UINT32 | RW | 0x1800:07, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x1800, entry 0x09 (TxPDO-Toggle)) | UINT32 | RW | 0x1800:09, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (AI bridge Inputs), entry 0x11 (Value)) | UINT32 | RW | 0x6000:11, 32 |
Index 1A01 AI supply TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | AI supply TxPDO-Map Inputs | PDO Mapping TxPDO supply | UINT8 | RW | 0x08 (8dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs supply), entry 0x01 (Underrange)) | UINT32 | RW | 0x6010:01, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (AI Inputs supply), entry 0x02 (Overrange)) | UINT32 | RW | 0x6010:02, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (4 bits align) | UINT32 | RW | 0x0000:00, 4 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AI Inputs supply), entry 0x04 (Error)) | UINT32 | RW | 0x6010:07, 1 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (7 bits align) | UINT32 | RW | 0x0000:00, 7 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x1800, entry 0x07 (TxPDO State)) | UINT32 | RW | 0x1800:07, 1 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x1800, entry 0x09 (TxPDO-Toggle)) | UINT32 | RW | 0x1800:09, 1 |
1A01:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010 (AI Inputs supply), entry 0x11 (Value)) | UINT32 | RW | 0x6010:11, 32 |
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
0x00 (0dec) |
Index 1C13 TxPDO assign
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C13:0 |
TxPDO assign |
PDO Assign Inputs |
UINT8 |
RW |
0x02 (2dec) |
|
1C13:01 |
Subindex 001 |
1. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A00 (6656dec) |
|
1C13:02 |
Subindex 002 |
2. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A01 (6657dec) |
Index 1C33 SM input parameter
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C33:0 |
SM input parameter |
Synchronization parameters for the inputs |
UINT8 |
RO |
0x20 (32dec) |
|
1C33:01 |
Sync mode |
Current synchronization mode:
|
UINT16 |
RW |
0x0022 (34dec) |
|
1C33:02 |
Cycle time |
Cycle time (in ns):
|
UINT32 |
RW |
0x00000000 (0dec) |
|
1C33:03 |
Shift time |
Time between SYNC0 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C33:04 |
Sync modes supported |
Supported synchronization modes:
|
UINT16 |
RO |
0xC007 (49159dec) |
|
1C33:05 |
Minimum cycle time |
Minimum cycle time (in ns) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C33:06 |
Calc and copy time |
Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C33:08 |
Command |
The entries 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. |
UINT16 |
RW |
0x0000 (0dec) |
|
1C33:09 |
Delay time |
Time between SYNC1 event and reading of the inputs (in ns, only DC mode) |
UINT32 |
RO |
0x00000000 (0dec) |
|
1C33:0B |
SM event missed counter |
Number of missed SM events in OPERATIONAL (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
|
1C33:0C |
Cycle exceeded counter |
Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) |
UINT16 |
RO |
0x0000 (0dec) |
|
1C33:0D |
Shift too short counter |
Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) |
UINT16 |
RO |
0x0000 (0dec) |
|
1C33:20 |
Sync error |
The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) |
BOOLEAN |
RO |
0x00 (0dec) |