Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL3351 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00 - 12* | 01 | EL3351-0000-0016 | 2009/05 |
EL3351-0000-0017 | 2012/08 | ||
EL3351-0000-0018 | 2014/07 | ||
EL3351-0000-0019 | 2015/01 | ||
EL3351-0000-0020 | 2016/02 | ||
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.