EL3351 - LEDs and connection
Fig.27: Connection EL3351EL3351 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
RUN 1 | green | These LEDs indicate the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering | State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the terminal | ||
ERROR 1 | red | Range violation of the signal voltage UD or wire break | |
ERROR 2 | red | Range violation of the reference voltage Uref | |
EL3351 - Connection
Terminal point | Description | |
|---|---|---|
Name | No. | |
+UD | 1 | + input measuring voltage |
-UD | 2 | - input measuring voltage |
- UV | 3 | 0 V (supply voltage) |
Shield | 4 | Shield |
+ UREF | 5 | + input reference voltage |
- UREF | 6 | - input reference voltage |
+UV | 7 | +5 V (supply voltage) |
Shield | 8 | Shield |
Electrical isolation of the inputs
Fig.28: Electrical isolation of the inputsEL3351 wiring
Fig.29: EL3351 wiringThe supply voltage UV can be drawn from the terminal or can be supplied from an external source. The terminal supplies 5 V. The maximum input voltage UREF is limited to 12 V.