EL3351 - Technical data
Technical data | EL3351 |
|---|---|
Number of inputs | 2, for 1 full bridge circuit (bridge and supply voltage) |
Resolution | 16 bits, 32 bit display |
Measuring range | URef ± 12 V |
Sampling type | multiplex (URef and UDiff) |
Ground reference | differential |
Measuring error | < ±0.1% (relative to the full scale value, 50 Hz filter) |
Supply voltage Uv | 5 V, max. 20 mA |
Internal resistance | URef > 200 kΩ |
Cut-off frequency input filter | URef 10 kHz |
Filter | configurable in firmware, 5 Hz ... 30 kHz, default 50 Hz |
Conversion time | depends on the selected filter, 2.5 ms ... 800 ms, default 82 ms |
Crosstalk attenuation | > 60 dB |
Power supply for electronics | via the E-bus |
Current consumption via E-bus | typ. 170 mA |
Electrical isolation | 500 V (E-bus/signal voltage) |
Configuration | via TwinCAT System Manager |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25 °C ... +55 °C |
Permissible ambient temperature range during storage | -40 °C ... +85 °C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |