Housing data

Housing data

EL-12-16 pin

Design

compact HD (High Density) housing with signal LEDs

Material

Polycarbonate

Dimensions (W x H x D)

12 mm x 100 mm x 68 mm

Installation

on 35 mm DIN rail, according to EN 60715 with lock

Stackable by

double groove-tongue connection

Labelling

Labeling of the BZxxx series

Wiring

solid wire conductors (e): direct plug-in technique;

stranded wire conductors (f) and ferrules (a): spring actuation by screwdriver

Connection cross-section

e*: 0.08…1.5 mm²,

f*: 0.25…1.5 mm²,

a*: 0.14…0.75 mm²

Connection cross section AWG

e*: AWG 28…16,

f*: AWG 22…16,

a*: AWG 26…19

Strip length

8 … 9 mm

Power contacts current load

Imax: 10 A

*e: solid wire; f: stranded wire; a: with ferrule

Housing data 1:
Technical drawing | housing EL-12-16 pin