Measurement ±78 mV
Specification ±78 mV
Measurement mode | ±78 mV | |
|---|---|---|
Measuring range, nominal | -78…+78 mV | |
Measuring range, end value (full scale value) | 78 mV | |
PDO resolution | 10 nV | |
Basic accuracy: Measurement deviation, with averaging | @ 23°C ambient temperature | < ±0.06%FSV typ. |
@ 55°C ambient temperature1 | < ±0.13%FSV typ. | |
Offset/zero point deviation (at 23°C)2 | FOffset | < ±15 µV |
Gain/scale/amplification deviation (at 23°C)2 | FGain | < 400 ppm |
Temperature coefficient | TkOffset | < 0.5 µV/K |
TkGain | < 15 ppm/K | |
1 This specification value includes the temperature coefficient for gain (TkGain) and offset (TkOffset).
2 These specifications are already included in the basic accuracy. They are listed here for a detailed, individual uncertainty consideration.