EL3318 - Information and diagnostic data
Index 80nE TC Internal data Ch.(n+1) (for 0 ≤ n ≤ 7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nE:0 | TC Internal data | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
80nE:01 | ADC raw value TC | ADC raw value thermocouple | UINT32 | RO | 0x00000000 (0dec) |
80nE:03 | CJ temperature | Cold junction temperature (resolution [1/100]°C) | INT16 | RO | 0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0008 (8dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | currently reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module Profile List | Maximum subindex | UINT8 | RW | 0x08 (8dec) |
F010:01 | SubIndex 001 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:02 | SubIndex 002 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:03 | SubIndex 003 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:04 | SubIndex 004 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:05 | SubIndex 005 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:06 | SubIndex 006 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:07 | SubIndex 007 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |
F010:08 | SubIndex 008 | TC Profile | UINT32 | RW | 0x0000014A (330dec) |