EL3314-00x0 - Input data
Index 60n0 TC Inputs (for Ch. 1 - 4 (0 ≤ n ≤ 3))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | TC Inputs | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
60n0:01 | Underrange | Value below measuring range. | BOOLEAN | RO | 0x00 (0dec) |
60n0:02 | Overrange | Measuring range exceeded. | BOOLEAN | RO | 0x00 (0dec) |
60n0:07 | Error | The error bit is set if the value is invalid (wire breakage, overrange, underrange). | BOOLEAN | RO | 0x00 (0dec) |
60n0:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
60n0:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n0:11 | Value | Analog input value | INT32 | RO | 0x0000 (0dec) |