EL3314-00x0 - Configuration data (vendor-specific)
Index 80nF TC Vendor data (for Ch. 1 - 4 (0 ≤ n ≤ 3))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nF:0 | TC Vendor data | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
80nF:01 | Calibration offset TC | Thermocouple offset (vendor calibration) | INT32 | RW | 0x00000000 (0dec) |
80nF:02 | Calibration gain TC | Thermocouple gain (vendor calibration) | UINT32 | RW | 0x00EE6B28 (15625000dec) |
80nF:03 | CJ Offset 1/256 °C | Cold junction offset (vendor calibration) | INT32 | RW | 0x00000000 (0dec) |