EL3314-0002 - Input data

Index 60n0 TC Inputs (for Ch. 1 - 4 (0 ≤ n ≤ 3))

Index (hex)

Name

Meaning

Data type

Flags

Default

60n0:0

TC Inputs

Maximum subindex

UINT8

RO

0x11 (17dec)

60n0:01

Underrange

Value below measuring range.

BOOLEAN

RO

0x00 (0dec)

60n0:02

Overrange

Measuring range exceeded.
("wire breakage" together with "error" [index 0x60n0:07])

BOOLEAN

RO

0x00 (0dec)

60n0:03

Limit 1

Limit value monitoring

0: not activated
1: limit range exceeded
2: limit range undershot

BIT2

RO

0x00 (0dec)

60n0:05

Limit 2

Limit value monitoring

0: not activated
1: limit range exceeded
2: limit range undershot

BIT2

RO

0x00 (0dec)

60n0:07

Error

The error bit is set if the value is invalid (wire breakage, overrange, underrange).

BOOLEAN

RO

0x00 (0dec)

60n0:0F

TxPDO State

Validity of the data of the associated TxPDO (0 = valid, 1 = invalid).

BOOLEAN

RO

0x00 (0dec)

60n0:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

60n0:11

Value

Analog input value
(resolution: see Configuration data index 0x80n0:02)

INT16

RO

0x0000 (0dec)