EL3312 - Configuration data (vendor-specific)
Index 80nF TC Vendor data (for Ch. 1 – 2 (0 ≤ n ≤ 1))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nF:0 | TC Vendor data | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
80nF:01 | Calibration offset TC | Thermocouple offset (vendor calibration) | INT166 | RW | 0x002D (45dec) |
80nF:02 | Calibration gain TC | Thermocouple gain (vendor calibration) | UINT16 | RW | 0x5B9A (23450dec) |
80nF:03 | Calibration offset CJ | Cold junction offset [Pt1000] (vendor calibration) | INT16 | RW | 0x01B8 (440dec) |
80nF:04 | Calibration gain CJ | Cold junction gain [Pt1000] (vendor calibration) | UINT16 | RW | 0x39B2 (14770dec) |