EL3311 - Configuration data (vendor-specific)
Index 800F TC Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
800F:0 | TC Vendor data | Max. Subindex | UINT8 | RW | 0x05 (5dec) |
800F:01 | Calibration offset TC | Thermocouple offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
800F:02 | Calibration gain TC | Thermocouple gain (vendor calibration) | UINT16 | RW | 0x0000 (0dec) |
80nF:05 | CJ Offset 1/256°C | Offset Coldjunction (vendor calibration) | INT32 | RW | 0x00000000 (0dec) |