EL3314-0090 - Information and diagnostic data
Index 80nE TC Internal data Ch.(n+1) (for 0 ≤ n ≤ 3)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nE:0 | TC Internal data | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
80nE:01 | ADC raw value TC | ADC raw value thermocouple | UINT32 | RO | 0x00000000 (0dec) |
80nE:02 | ADC raw value PT1000 | ADC raw value PT1000 | UINT32 | RO | 0x00000000 (0dec) |
80nE:03 | CJ temperature | Cold junction temperature (resolution [1/10]°C) | INT16 | RO | 0x0000 (0dec) |
80nE:04 | CJ voltage | Cold junction voltage (resolution 1 µV) | INT16 | RO | 0x0000 (0dec) |
80nE:05 | CJ resistor | Cold junction resistance (PT1000 temperature sensor) (resolution 1/10 Ohm) | REAL32 | RO | 0x00000000 (0.0) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (5dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | currently reserved | UINT32 | RW | 0x00000000 (0dec) |