Wire break detection

The EL33xx-xxxx terminals have a wire break detection of the connected thermocouple. Forr this purpose, a test current of a few µA is periodically sent through the thermocouple. No voltage measurement takes place during the test.

In individual cases this test current can have a disturbing effect, therefore the wire break detection can be switched off from the following firmware states in the CoE (object 0x80n0:0E, "Disable wire break detection"):

 

EL3311

EL3312

EL3314 0010

EL3314

EL3314‑0002
EL3314-0092

EL3314‑0020
EL3314-0030

EL3314‑0090

EL3318

Firmware

Switch-off not possible

04

01

04

02

03

ESI/Revision

0024

0016

0021

0017

0021