TwinSAFE SC process data EL3314-0090
The EL3314-0090 transmits the following process data to the TwinSAFE logic:
Index (hex) | Name | Type | Size |
|---|---|---|---|
6000:11 | AI Module 1.Value | INT | 2.0 |
6010:11 | AI Module 2.Value | INT | 2.0 |
6020:11 | AI Module 2.Value | INT | 2.0 |
6030:11 | AI Module 2.Value | INT | 2.0 |
The process data of all four channels are transmitted by default. Via the „Process Image“ tab, the other data types of the frequency value can be selected or completely deselected in the Safety Editor.
Depending on the TwinCAT 3.1 version, process data can be renamed automatically when linking to the Safety Editor.