Filter (conversion times)

The EL331x terminals are equipped with the following digital filters, cf. the data flow in chapter Data processing

Filter behavior

Example IIR low-pass 100 Hz:

Filter (conversion times) 1:Fig.267: Example IIR low-pass 100Hz

The notch filters attenuate the designated frequency and multiples thereof, here using the example 50 Hz FIR,
Typical curve of a notch filter set to 50 Hz:

Filter (conversion times) 2:Fig.268: Example notch filter

Conversion time/update rate from filter 1 (ADC filter)

The conversion time is dependent on the following:
Active channels * Number of measurements * Filter period + Calculation time = Conversion time

Example: EL3311 (1 channel), 3 measurements (thermocouple, wire break, cold junction), filter 50 Hz

1 channel * 3 measurements * (1/50 Hz) + 3 ms ≈ 63 ms

Example: EL3314 (2 channels), 3 measurements (thermocouple, wire break, cold junction), filter 50 Hz

2 channels * 3 measurements * (1/50 Hz) + 6 ms ≈ 126 ms

Example: EL3314 (4 channels), 3 measurements (thermocouple, wire break, cold junction), filter 50 Hz

4 channels * 3 measurements * (1/50 Hz) + 12 ms ≈ 252 ms

Typical conversion times with 3 measurements (thermocouple, wire break, cold junction)

Conversion times in relation to the filter frequencies:

 

Conversion time (update time)

Filter frequency

EL3311

EL3312

EL3314

EL3314-0010
EL3314-0030

EL3318

5 Hz

0.6 s

1.2 s

2.4 s

1.6 s

3.5 s

10 Hz

0.3 s

0.6 s

1.2 s

800 ms

1.75 s

50 Hz

63 ms

126 ms

250 ms

165 ms

380 ms

60 Hz

53 ms

106 ms

210 ms

145 ms

320 ms

100 Hz

33 ms

66 ms

130 ms

86 ms

200 ms

500 Hz

9 ms

18 ms

33 ms

26 ms

70 ms

1000 Hz

6 ms

12 ms

24 ms

18 ms

50 ms

2000 Hz

5 ms

10 ms

20 ms (14 from FW10)

14 ms

40 ms

3750 Hz

4 ms

8 ms

19 ms (12 from FW10)

12 ms

35 ms

7500 Hz

4 ms

7 ms

19 ms (10 from FW10)

12 ms

30 ms

15000 Hz

3 ms

7 ms

19 ms (9 from FW10)

12 ms

30 ms

30000 Hz

3 ms

7 ms

19 ms (8 from FW10)

12 ms

30 ms

mV range

3 ms

6 ms

12 ms

12 ms

25 ms

Conversion times in relation to the filter frequencies, EL3314-0002 (from FW02), EL3314-0092:

Filter frequency

EL3314-0002, EL3314-0092

50/60 Hz

114 ms

2.5 Hz

2400 ms

5 Hz

1200 ms

10 Hz

600 ms

16.6 Hz

360 ms

20 Hz

300 ms

50 Hz

122 ms

60 Hz

102 ms

100 Hz

62 ms

200 Hz

31 ms

400 Hz

17 ms

800 Hz

10 ms

1000 Hz

8 ms

2000 Hz

5 ms

4000 Hz

4 ms

mV range

4 ms

Conversion time from filter 2 (MC filter)

If available, the MC filter can further attenuate the temperature value. The final conversion rate results from the conversion time set in the ADC (table in previous section) and the MC setting according to

FFilter frequency final [Hz] = 1 / (k * tconversion time ADC)

with k as measure for the signal rise up to 70% (-3 dB) after

Filter designation

k

Behavior

FIR4

3

Notch filter behavior

FIR8

6

FIR16

12

FIR32

23

IIR0

2

Low-pass behavior

IIR1

5

IIR2

10

IIR3

19

Example: for the EL3314-0010 with ADC filter 50 Hz (thus 166 ms according to the above table) and FIR16 results in FFilter frequency final = 1 / (12 * 166 ms) = 0.5 Hz.