EL3314-0092 - input data
Index 60n0 TC Inputs Ch.(n+1) (for 0 ≤ n ≤ 3)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | TC Inputs | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
60n0:01 | Underrange | Value below measuring range. | BOOLEAN | RO | 0x00 (FALSE) |
60n0:02 | Overrange | Measuring range exceeded. | BOOLEAN | RO | 0x00 (FALSE) |
60n0:03 | Limit 1 | Limit value monitoring | BIT2 | RO | 0x0 (0dec) |
60n0:05 | Limit 2 | Limit value monitoring | BIT2 | RO | 0x0 (0dec) |
60n0:07 | Error | The error bit is set if the value is invalid (wire breakage, overrange, underrange). | BOOLEAN | RO | 0x00 (FALSE) |
60n0:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (FALSE) |
60n0:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (FALSE) |
60n0:11 | Value | Analog input value | INT32 | RO | 0x00000000 (0dec) |
Index 6040 TSC Slave Frame Elements (EL3314-0092 only)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6040:0 | Max. Subindex | UINT8 | RO | 0x0A (10dec) | |
6040:01 | TSC__Slave Cmd | reserved | UINT8 | RO | 0x00 (0dec) |
6040:02 | TSC__Slave ConnID | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:03 | TSC__Slave CRC_0 | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:04 | TSC__Slave CRC_1 | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:05 | TSC__Slave CRC_2 | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:06 | TSC__Slave CRC_3 | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:07 | TSC__Slave CRC_4 | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:08 | TSC__Slave CRC_5 | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:09 | TSC__Slave CRC_6 | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:0A | TSC__Slave CRC_7 | reserved | UINT16 | RO | 0x0000 (0dec) |