EL3314-0092 - configuration data (vendor-specific)
Index 80nF TC Vendor data (for Ch. 1 - 4 (0 ≤ n ≤ 3))
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nF:0 | TC Vendor data | Maximum subindex | UINT8 | RO | 0x05 (5dec) |
80nF:01 | Calibration offset TC | Thermocouple offset (vendor calibration) | INT32 | RW | 0x00000000 (0dec) |
80nF:02 | Calibration gain TC | Thermocouple gain (vendor calibration) | UINT32 | RW | 0x003BB400 (3912704dec) |
80nF:03 | Calibration offset 2,5 V | Offset 2.5 V-Measurement (vendor calibration) | INT32 | RW | 0x00000000 (0dez) |
80nF:04 | Calibration offset 2,5 V | Gain 2.5 V-Measurement (vendor calibration) | UINT32 | RW | 0x001312D (1250000dec) |
80nF:05 | CJ Offset 1/256 °C | Offset Coldjunction (vendor calibration) | UINT32 | RW | 0x00000000 (0dez) |