Connection
Fig.95: EL3314-0092EL3314-0092 – Connection
Terminal point | No. | Comment |
|---|---|---|
+TC1 | 1 | Input +TC1 |
+TC2 | 2 | Input +TC2 |
-TC3 | 3 | Input +TC3 |
+TC4 | 4 | Input +TC4 |
-TC1 | 5 | Input -TC1 |
-TC2 | 6 | Input -TC2 |
-TC3 | 7 | Input -TC3 |
-TC4 | 8 | Input -TC4 |
![]() | Earthed thermocouples Observe for earthed thermocouples: Differential inputs max. ± 2 V to ground! |
