TwinSAFE SC process data EL3214-0090

The EL3214-0090 transmits the following process data to the TwinSAFE logic:

Index (hex)

Name

Type

Size

6000:11

RTD Module 1.Value

INT

2.0

6010:11

RTD Module 2.Value

INT

2.0

6020:11

RTD Module 3.Value

INT

2.0

6030:11

RTD Module 4.Value

INT

2.0

The process data of all four channels are transmitted by default. Via the „Process Image“ tab, the other data types of the frequency value can be selected or completely deselected in the Safety Editor.

Depending on the TwinCAT 3.1 version, process data can be renamed automatically when linking to the Safety Editor.