Introduction

2-channel analog input, temperature, RTD (Pt100), 16 bit, high-precision

Introduction 1:Fig.10: EL3202-0010/0020/0030

The EL3202-0010 is the high-precision version of the EL3202.

The analog input terminal EL3202-0010 allows the direct connection of two resistance sensors.

The measured resistance value can either be output directly in ohms or transformed into a temperature. If the temperature at the measuring point is of interest, the conversion from resistance to temperature can be performed in the terminal according to various sensor characteristics (Pt100, Pt1000, Ni120, Ni1000, KTY types, etc.).

The EL3202-00x0 can currently operate sensors in 4-wire technology, external bridges must be set for 2- and 3-wire sensors. However, 4-wire operation is the intended mode for achieving the best accuracy.

The EtherCAT Terminals indicate their measuring capability via LEDs and status bits in the EtherCAT process image.

The EL3202-0010 is also available as a calibrated variant with a factory calibration certificate (EL3202-0020) or optionally with a DAkkS or ISO 17025 certificate (EL3202-0030) from an accredited service provider in cooperation with Beckhoff.