Introduction

1-channel analog input, temperature, RTD (Pt100), 16 bit, high-precision

Introduction 1:Fig.6: EL3201-0010/0020/0030

The EL3201-0010 is the high precision version of the EL3201.

The analog input terminal EL3201-0010 allows the direct connection of a resistance sensor.

The measured resistance value can either be output directly in ohm or transformed into a temperature. If the temperature at the measuring point is of interest, the conversion from resistance to temperature can be done in the terminal according to different sensor characteristics (Pt100, Pt1000, Ni120, Ni1000, KTY types and others).

The EL3201-00x0 can currently operate sensors in 4-wire technology, external bridges must be set for 2- and 3-wire sensors. However, the intended operation for achieving the best accuracy is the 4-wire operation.

The EtherCAT Terminals indicate their measuring capability via LEDs and status bits in the EtherCAT process image.

The EL3201-0010 is also available as a calibrated version with a factory calibration certificate (EL3201-0020) or optionally with a DAkkS or ISO 17025 certificate (EL3201-0030) from an accredited service provider in cooperation with Beckhoff.