Introduction

2-channel analog input, temperature, RTD (Pt100), 16 bit

Introduction 1:Fig.8: EL3202

The EL3202 analog input terminal allows direct connection of two resistance sensors.

The measured resistance value can either be output directly in ohms or transformed into a temperature. If the temperature at the measuring point is of interest, the conversion from resistance to temperature can be done in the terminal according to different sensor characteristics (Pt100, Pt1000, Ni120, Ni1000, KTY types and others).

The EL3202 can operate sensors in 3-wire technology, for 2-wire connection an external bridge is necessary.

The EtherCAT Terminals indicate their measurement capability via LEDs and status bits in the EtherCAT process image.