Technical data
Technical data | EL3201 |
|---|---|
Number of inputs | 1 |
Sensor types | Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000 |
Connection technology | 2-, 3-, 4-wire |
Temperature range | Range-dependent: -60...+250°C |
Resolution (default) | 0.1°C per digit |
Sampling type | Simultaneous |
Ground reference | Single-ended |
Conversion time | Approx. 4... 500 ms (configurable), depending on configuration and filter setting |
ADC conversion method | ΔΣ (Delta-Sigma) |
Measuring current (depending on the sensor element and temperature) | typ. < 0.5 mA |
Sensor supply | Continuous current (not switched) |
Support NoCoEStorage | Yes |
Measuring error | for Pt sensors: < ±0.5°C at ambient temperature 0°C... +55°C |
Width in the process image | Max. 4 bytes input |
Power supply for the electronics | via the E-bus |
Current consumption via E-bus | typ. 190 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Configuration | via TwinCAT System Manager |
Weight | Approx. 60 g |
Permissible ambient temperature range during operation | -25°C... +60°C |
Permissible ambient temperature range during storage | -40°C... +85°C |
Permissible relative air humidity | 95%, no condensation |
Dimensions (W x H x D) | Approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
On 35 mm mounting rail in compliance with EN 60715 | |
Enhanced mechanical load capacity | Yes, see also Installation instructions for terminals with enhanced mechanical load capacity |
Vibration / shock resistance | In accordance with EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | In accordance with EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | Any |
Identification / approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |