Input data
Index 60n0 AI Inputs (for 0 ≤ n ≤ 4; channel 1 - 5)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
60n0:0 |
AI Inputs |
Max. Subindex |
UINT8 |
RO |
0x11 (17dec) |
60n0:01 |
Underrange |
The measuring range is undershot. |
BOOLEAN |
RO |
0x00 (0dec) |
60n0:02 |
Overrange |
The measured value has reached its end value |
BOOLEAN |
RO |
0x00 (0dec) |
60n0:03 |
Limit 1 |
Limit value monitoring |
BIT2 |
RO |
0x00 (0dec) |
60n0:05 |
Limit 2 |
Limit value monitoring |
BIT2 |
RO |
0x00 (0dec) |
60n0:07 |
Error |
An error has occurred. |
BOOLEAN |
RO |
0x00 (0dec) |
60n0:0E |
Sync error |
The Sync error bit is only required for Distributed Clocks mode. It indicates whether a synchronization error has occurred during the previous cycle. |
BOOLEAN |
RO |
0x00 (0dec) |
60n0:0F |
TxPDO State |
Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). |
BOOLEAN |
RO |
0x00 (0dec) |
60n0:10 |
TxPDO Toggle |
The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. |
BOOLEAN |
RO |
0x00 (0dec) |
60n0:11 |
Value |
Measured value as 32 bit signed integer |
INT32 |
RO |
0x00000000 (0dec) |