Input data
Index 6000 RTD Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | RTD Inputs Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6000:01 | Underrange | The measuring range is undershot. | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Overrange | The measuring range is overshot. | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Limit 1 | Limit value monitoring | BIT2 | RO | 0x00 (0dec) |
6000:05 | Limit 2 | Limit value monitoring | BIT2 | RO | 0x00 (0dec) |
6000:07 | Error | The error bit is set if the data is invalid. | BOOLEAN | RO | 0x00 (0dec) |
6000:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Value | Analog input value (resolution in 1/10 °C) | INT16 | RO | 0x0000 (0dec) |
Index 6010 RTD Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6010:0 | RTD Inputs Ch.2 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6010:01 | Underrange | The measuring range is undershot. | BOOLEAN | RO | 0x00 (0dec) |
6010:02 | Overrange | The measuring range is overshot. | BOOLEAN | RO | 0x00 (0dec) |
6010:03 | Limit 1 | Limit value monitoring | BIT2 | RO | 0x00 (0dec) |
6010:05 | Limit 2 | Limit value monitoring | BIT2 | RO | 0x00 (0dec) |
6010:07 | Error | The error bit is set if the data is invalid. | BOOLEAN | RO | 0x00 (0dec) |
6010:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6010:11 | Value | Analog input value (resolution in 1/10 °C) | INT16 | RO | 0x0000 (0dec) |
Index 6020 AI Inputs Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6020:0 | AI Inputs Ch.3 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6020:01 | Underrange | The measuring range is undershot. | BOOLEAN | RO | 0x00 (0dec) |
6020:02 | Overrange | The measuring range is overshot. | BOOLEAN | RO | 0x00 (0dec) |
6020:03 | Limit 1 | Limit value monitoring 0: not active | BIT2 | RO | 0x00 (0dec) |
6020:05 | Limit 2 | Limit value monitoring 0: not active | BIT2 | RO | 0x00 (0dec) |
6020:07 | Error | The error bit is set if the data is invalid. | BOOLEAN | RO | 0x00 (0dec) |
6020:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6020:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6020:11 | Value | The analog input data | INT16 | RO | 0x0000 (0dec) |
Index 6030 AI Inputs Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6030:0 | AI Inputs Ch.4 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6030:01 | Underrange | The measuring range is undershot. | BOOLEAN | RO | 0x00 (0dec) |
6030:02 | Overrange | The measuring range is overshot. | BOOLEAN | RO | 0x00 (0dec) |
6030:03 | Limit 1 | Limit value monitoring 0: not active | BIT2 | RO | 0x00 (0dec) |
6030:05 | Limit 2 | Limit value monitoring 0: not active | BIT2 | RO | 0x00 (0dec) |
6030:07 | Error | The error bit is set if the data is invalid. | BOOLEAN | RO | 0x00 (0dec) |
6030:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6030:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6030:11 | Value | The analog input data | INT16 | RO | 0x0000 (0dec) |