EL3204-0162 - LEDs and connection
Fig.5: EL3204-0162 connectionConnection
Terminal point | No. | Description | Internally connected to | Max. Current carrying capacity *) |
|---|---|---|---|---|
+R1 | 1 | Input +R1 | - |
|
-R1 | 2 | Input -R1 | -R2, AGND **) | 40 mA |
Input 3 | 3 | 10 V input 1 | - |
|
GND | 4 | Analog ground | -R1, -R2, AGND **) | 40 mA |
+R2 | 5 | Input +R2 | - |
|
-R2 | 6 | Input -R2 | -R1, AGND **) | 40 mA |
Input 4 | 7 | 10 V input 2 | - |
|
GND | 8 | Analog ground | -R1, -R2, AGND **) | 40 mA |
*) Continuous and peak value | ||||
LEDs
LED | Color | Meaning | |
|---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for terminal firmware updates | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
Single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
ERROR1 - 4 | red | Short circuit or wire break. The resistance value is in the invalid range of the characteristic curve. | |