EL3174-0042 - Technical data
Technical data | EL3174-0042 |
|---|---|
Analog inputs | 4 |
ADC type | SAR |
Measuring range, nominal (Full Scale Value) | -60…+60 V | -30…+30 V |
Measuring range, technical | -64.41…+64.41 V | -32.21…+32.21 V |
Measuring error | < ±0.2% (at 25°C (±5°C)), |
Distributed Clocks | yes |
Distributed Clocks precision | << 1 µs |
Support NoCoEStorage | yes |
Resolution | 16 bit (incl. sign) |
Sampling type | simultaneous |
Ground reference | differential |
Internal resistance | > 200 kΩ |
Input filter limit frequency | 5 kHz |
Common-mode voltage UCM | - |
Minimal conversion time | 150 µs |
Overcurrent protection | 50 mA typ. |
Bit width of the process image | Inputs: 16 Byte |
Configuration | no address or configuration settings required |
Special features | Measuring range parameterizable, extended range 107% preset, standard and compact process image, activatable FIR/IIR filters |
Supply voltage for electronic | via the E-bus |
Current consumption via E-bus | typ. 150 mA |
Electrical isolation | functional isolation (testing voltage 2,500 V, 7s channel/ channel and channel/ fieldbus, production test) |
Recommended operating voltage range (ground related to GND/ 0V power contact) | Depending on the normative application environment with consideration of the above stated electrical isolation |
Recommended signal range | Extended Range (107%), differential |
Destruction limit | 2.5 kV (Testing voltage production test) |
Destruction limit | 100 V (overcurrent protection available, see above) |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | -25…+60 °C |
Permissible ambient temperature range during storage | -40…+85 °C |
Permissible relative humidity | 95%, no condensation |
Design | compact terminal housing with signal LED |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).