Input data
Index 6000 AI inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | AI inputs | Maximum subindex | INT16 | RO | 0x11 (17dec) |
6000:01 | Underrange | Value below measuring range. | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Overrange | Measuring range exceeded. | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Limit 1 | Limit value monitoring Limit 1 0: not active | BIT2 | RO | 0x00 (0dec) |
6000:05 | Limit 2 | Limit value monitoring limit 2 0: not active | BIT2 | RO | 0x00 (0dec) |
6000:07 | Error | The error bit is set if the data is invalid (“overrange”, “underrange”) | BOOLEAN | RO | 0x00 (0dec) |
6000:0E | Sync error | The Sync error bit is required for DC mode only. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6000:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
60n0:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n0:11 | Value | Analog input date | INT16 | RO | 0x0000 (0dec) |