Information and diagnostic data

Index 80nE*** AI internal data (for 0 ≤ n ≤ 3)

Index (hex)

Name

Meaning

Data type

Flags

Default

80nE:0

AI internal data

Maximum subindex

UINT8

RO

0x01 (1dec)

80nE:01

ADC raw value

ADC raw value

UINT16

RO

-

***) since revision no. EL31xx-00xx-0016

Index F000*** Modular device profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular device profile

General information for the modular device profile

UINT8

RO

0x02 (2dec)

F000:01

Module index distance

Index spacing of the objects of the individual channels

UINT16

RO

0x0010 (16dec)

F000:02

Maximum number of modules

Number of channels

UINT16

RO

Max. Channels number of the terminal

***) since revision no. EL31xx-00xx-0016

Index F008*** Code word

Index

Name

Meaning

Data type

Flags

Default

F008:0

Code word

reserved

UINT32

RW

0x00000000 (0dec)

***) since revision no. EL31xx-00xx-0016

Index F010*** module list (for 1 ≤ n ≤ 4, depends on number of channels)

Index (hex)

Name

Meaning

Data type

Flags

Default

F010:0

Module list

Maximum subindex

UINT8

RW

0x0n

F010:0n

SubIndex 00n

Analog input profile (300)

UINT32

RW

0x0000012C (300dec)

***) since revision no. EL31xx-00xx-0016