EL3174-0030 - Technical data
Technical data  | EL3174-0030  | |
|---|---|---|
Analog inputs  | 4  | |
ADC type  | SAR  | |
Signal voltage  | -10/0…+10 V  | |
Signal current  | -20/0/+4…+20 mA  | |
Measuring range, nominal (Full Scale Value)  | Voltage measurement range  | -10/0…+10 V  | 
Current measurement range  | -20/0/+4…+20 mA  | |
Measuring range, technical  | Voltage measurement range  | -10.73…+10.73 V  | 
Current measurement range  | -21.47…+21.47 mA  | |
Measuring error  | < ±0.3%  | |
Calibration certificate (analog)  | externally calibrated  | |
Distributed Clocks  | yes  | |
Distributed Clocks precision  | << 1 µs  | |
Support NoCoEStorage  | yes  | |
Resolution  | 16 bit (incl. sign)  | |
Sampling type  | multiplex  | |
Ground reference  | U differential, I single-ended  | |
Internal resistance  | Voltage measurement: > 200 kΩ | Current measurement: 85 Ω typ.  | |
Input filter limit frequency  | 5 kHz  | |
Common-mode voltage UCM  | 35 V max. (voltage measurement)  | |
Minimal EtherCAT cycle time  | 200 µs  | |
Overcurrent protection  | 50 mA typ.  | |
Bit width of the process image  | Inputs: 16 Byte  | |
Configuration  | no address or configuration settings required  | |
Special features  | U/I parameterizable, Extended Range, standard and compact process image, activatable FIR/IIR filters  | |
Supply voltage for electronic  | via the E-bus  | |
Current consumption via E-bus  | typ. 170 mA  | |
Electrical isolation  | 500 V (E bus/ fieldbus voltage)  | |
Recommended operating voltage range (ground related to GND/ 0V power contact)  | Voltage measurement range  | UCM 35 V max.  | 
Current measurement range  | single ended,  | |
Recommended signal range  | Voltage measurement range  | Extended Range (107%), differential  | 
Current measurement range  | Extended Range (107%), single ended  | |
Destruction limit  | Voltage measurement range  | 50 V  | 
Current measurement range  | 30 V  | |
Destruction limit  | Voltage measurement range  | 50 V  | 
Current measurement range  | n.a.  | |
Weight  | approx. 65 g  | |
Permissible ambient temperature range during operation  | 0…+55°C  | |
Permissible ambient temperature range during storage  | -25…+85°C  | |
Permissible relative humidity  | 95 %, no condensation  | |
Design  | HD (High Density) housing with signal LED  | |
Dimensions (W x H x D)  | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm)  | |
on 35 mm mounting rail conforms to EN 60715  | ||
Vibration/shock resistance  | conforms to EN 60068-2-6/EN 60068-2-27  | |
EMC immunity/emission  | conforms to EN 61000-6-2/EN 61000-6-4  | |
Protection class  | IP20  | |
Installation position  | variable  | |
Marking / Approval*)  | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard  | Marking  | 
|---|---|
ATEX  | II 3 G Ex ec IIC T4 Gc  | 
IECEx  | Ex ec IIC T4 Gc  |