Configuration data (vendor-specific)
Index 80nF AI Vendor data (for 0 ≤ n ≤ 3, only EL3174 and EL3174-00xx)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nF:0 | AI Vendor data | Maximum subindex | UINT8 | RO | 0x06 (6dez) |
80nF:01 | R0 offset | Offset (Vendor calibration) | INT16 | RW | 0x0000 (0dez) |
80nF:02 | R0 gain | Gain (Vendor calibration) | INT16 | RW | 0x4000 (16384dez) |
80nF:03 | R1 offset | Offset (Vendor calibration) | INT16 | RW | 0x0000 (0dez) |
80nF:04 | R1 gain | Gain (Vendor calibration) | INT16 | RW | 0x4000 (16384dez) |
80nF:05 | R2 offset | Offset (Vendor calibration) | INT16 | RW | 0x0000 (0dez) |
80nF:06 | R2 gain | Gain (Vendor calibration) | INT16 | RW | 0x4000 (16384dez) |