Information and diagnostic data
Index 80nE*** AI internal data (for 0 ≤ n ≤ 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nE:0 | AI internal data | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
80nE:01 | ADC raw value | ADC raw value | UINT16 | RO | - |
***) since revision no. EL31xx-00xx-0016
Index F000*** Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | Max. Channels number of the terminal |
***) since revision no. EL31xx-00xx-0016
Index F008*** Code word
Index |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
***) since revision no. EL31xx-00xx-0016
Index F010*** module list (for 1 ≤ n ≤ 4, depends on number of channels)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RW | 0x0n |
F010:0n | SubIndex 00n | Analog input profile (300) | UINT32 | RW | 0x0000012C (300dec) |
***) since revision no. EL31xx-00xx-0016