Configuration data (vendor-specific)
Index 80nF AI Vendor data (for 0 ≤ n ≤ 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nF:0 | AI Vendor data | AI Vendor data | UINT8 | RO | 0x06 (6dec) |
80nF:01 | R0 Offset | Offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
80nF:02 | R0 Gain | Gain (vendor calibration) | INT16 | RW | 0x4000 (16384dec) |
80nF:03 | R1 Offset | Offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
80nF:04 | R1 Gain | Gain (vendor calibration) | INT16 | RW | 0x4000 (16384dec) |
80nF:05 | R2 Offset | Offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
80nF:06 | R2 Gain | Gain (vendor calibration) | INT16 | RW | 0x4000 (16384dec) |