EL3174-0032 - Connection, display and diagnostics
EL3174-0032 connection
Terminal point | Description | Internally connected with connection | Max. current carrying capacity *) | |
|---|---|---|---|---|
Name | No. | |||
+ Input 1 | 1 | Channel 1, voltage/current measurement (U/ I), positive input (+) | - | 40 mA |
+ Input 2 | 2 | Channel 2, voltage/current measurement (U/ I), positive input (+) | - | 40 mA |
+ Input 3 | 3 | Channel 3, voltage/current measurement (U/ I), positive input (+) | - | 40 mA |
+ Input 4 | 4 | Channel 4, voltage/current measurement (U/ I), positive input (+) | - | 40 mA |
- Input 1 | 5 | Channel 1, voltage/current measurement (U/ I), negative input (-) | - | 40 mA |
- Input 2 | 6 | Channel 2, voltage/current measurement (U/ I), negative input (-) | - | 40 mA |
- Input 3 | 7 | Channel 3, voltage/current measurement (U/ I), negative input (-) | - | 40 mA |
- Input 4 | 8 | Channel 4, voltage/current measurement (U/ I), negative input (-) | - | 40 mA |
*) Constant and peak value | ||||
![]() | Overcurrent protection of the 20 mA inputs The current inputs are protected against damage by overcurrent by an internal current limitation, currents > 30 mA may occur.
|
EL3174-0032 LEDs
LED | Color | Meaning | |
|---|---|---|---|
RUN* | green | These LEDs indicate the terminal's operating state *: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for terminal firmware updates | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
Single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
ERROR** | red | Error indication in the event of a wire break or when the measuring range is exceeded or not reached | |
*) If there are several RUN-LEDs, they all have the same function. | |||
