EL3174-0002 - Connection, display and diagnostics
Fig.50: EL3174-0002 - LEDs and ConnectionConnection EL3174-0002  | ||||
|---|---|---|---|---|
Terminal point  | Description  | Internally connected  | Max. current carrying capacity *)  | |
Designation  | No.  | |||
+ Input 1  | 1  | Channel 1,  | -  | 40 mA  | 
+ Input 2  | 2  | Channel 2,  | -  | 40 mA  | 
+ Input 3  | 3  | Channel 3,  | -  | 40 mA  | 
+ Input 4  | 4  | Channel 4,  | -  | 40 mA  | 
- Input 1  | 5  | Channel 1,  | -  | 40 mA  | 
- Input 2  | 6  | Channel 2,  | -  | 40 mA  | 
- Input 3  | 7  | Channel 3,  | -  | 40 mA  | 
- Input 4  | 8  | Channel 4,  | -  | 40 mA  | 
*) Constant and peak value  | ||||
![]()  | Overcurrent protection of the 20 mA inputs The current inputs are protected against damage by overcurrent by an internal current limitation, currents > 30 mA may occur. 
  | 
LEDs  | |||
|---|---|---|---|
LED  | Color  | Meaning  | |
RUN*  | green  | This LED indicates the terminal's operating state *:  | |
off  | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal  | ||
flashing  | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set  | ||
single flash  | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks.  | ||
on  | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible  | ||
ERROR**  | red  | Fault indication in the event of broken wire or undershooting or overshooting of the measuring range  | |
*) If several RUN LEDs are present, all of them have the same function.  | |||
