EL3164 - Introduction
 Fig.44: EL3164
Fig.44: EL3164Analog Input Terminal; 4 channel, voltage, 0…10 V, 16 bit, single-ended
The EL3164 analog input terminal processes signals in the range between 0 and 10 V. The voltage is digitized with a resolution of 16 bits and is transmitted (electrically isolated) to the higher-level automation device.
The EL3164 EtherCAT Terminal features 2-wire conductors for the four single-ended inputs with a common internal ground potential. The power contacts are connected through. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.