EL3152 - Connection, display and diagnostics

Connection EL3152 | ||||
---|---|---|---|---|
Terminal point | Description | Internally connected with connection | Max. current carrying capacity *) | |
Name | No. | |||
+ Input 1 | 1 | + Input 1 | - | 40 mA |
+24 V | 2 | +24 V | 6, positive power contact | 1 A |
0 V | 3 | 0 V | 7, negative power contact | 1 A |
Shield | 4 | Shield (FE) | 8; DIN rail | 100 mA **) |
+ Input 2 | 5 | + Input 2 | - | 40 mA |
+24 V | 6 | +24 V | 2, positive power contact | 1 A |
0 V | 7 | 0 V | 3, negative power contact | 1 A |
Shield | 8 | Shield (FE) | 4; DIN rail | 100 mA **) |
*) Constant and peak value |
![]() | Overcurrent protection of the 20 mA inputs The current inputs are protected against damage by overcurrent by an internal current limitation, currents > 30 mA may occur.
|
LEDs | |||
---|---|---|---|
LED | Color | Meaning | |
RUN* | green | This LED indicates the terminal's operating state *: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
ERROR** | red | Fault indication in the event of undershooting or overshooting of the measuring range | |
*) If several RUN LEDs are present, all of them have the same function |