EL3151 - Technical data
Technical data | EL3151 |
|---|---|
Analog inputs | 1 |
Signal current | 4 mA…20 mA |
Internal resistance | 85 Ω type. + diode voltage |
Resolution | 16 bit (including sign) |
Sampling type | simultaneous |
Ground reference | single-ended |
Conversion time | approx. 40 µs |
Input filter limit frequency | 5 kHz |
Measuring error | < ±0.5% below 0°C |
Supply voltage for internal electronic | via the E-bus |
Current consumption via E‑bus | typ. 130 mA |
Distributed Clocks | yes |
Distributed Clocks precision | << 1 µs |
Support NoCoEStorage | yes |
Electrical isolation | 500 V (E-bus/field voltage) |
Dielectric strength | max. 30 V |
Bit width of the process image (default setting) | Inputs: 1 x 16 bit; |
Configuration | no address or configuration settings required |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25°C ... +60°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |