EL3141 – Introduction
EtherCAT Terminal, 1-channel analog input, current, 0 … 20 mA, 16-bit, single-ended
The EL3141 analog input terminal supplies power to measuring transducers located in the field, and to transmit analog measuring signals, electrically isolated, to the automation device.
The voltage for the sensors is supplied to the terminal via the power contacts. The power contacts can optionally be supplied with operating voltage in the standard way or via a power supply terminal (EL9xxx) with electrical isolation. The input electronics is independent of the supply voltage of the power contacts. The 0 V power contact is the reference potential for the inputs. The EtherCAT Terminal indicates its signal state by means of LEDs.