EL3124-0090 - Connection, display and diagnostics
EL3124-0090 connection
Terminal point | Description | Internally connected with connection | Max. current carrying capacity *) | |
|---|---|---|---|---|
Name | No. | |||
+ Input 1 | 1 | + Input 1 | - | 40 mA |
- Input 1 | 2 | - Input 1 | - | 40 mA |
+ Input 3 | 3 | + Input 3 | - | 40 mA |
- Input 3 | 4 | - Input 3 | - | 40 mA |
+ Input 2 | 5 | + Input 2 | - | 40 mA |
- Input 2 | 6 | - Input 2 | - | 40 mA |
+ Input 4 | 7 | + Input 4 | - | 40 mA |
- Input 4 | 8 | - Input 4 | - | 40 mA |
*) Constant and peak value | ||||
![]() | GND connection points The GND connection points of the terminal are not connected internally directly, but via EMC protection components. Therefore, each analog encoder/sensor must be connected separately with 2 wires, even if the connection diagram of the terminal for the channels indicates a common ground (GND). |
![]() | Current carrying capacity of the input contacts The maximum permitted current on the signal-relevant terminal points (inputs, GND) is 40 mA (if applicable). |
![]() | Overcurrent protection of the 20 mA inputs The current inputs are protected against damage by overcurrent by an internal current limitation, currents > 30 mA may occur.
|
EL3124-0090 LEDs
LED | Color | Meaning | |
|---|---|---|---|
RUN* | green | These LEDs indicate the terminal's operating state *: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for terminal firmware updates | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
Single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
ERROR** | red | Error indication when the measuring range is exceeded or not reached | |
*) If there are several RUN-LEDs, they all have the same function. | |||
