EL3102 - Technical data
Technical data | EL3102 |
|---|---|
Analog inputs | 2 |
Signal voltage | -10 V ... +10 V |
Internal resistance | > 200 kΩ |
Resolution | 16 bit (including sign) |
Sampling type | simultaneous |
Ground reference | differential |
Conversion time (without filter) | approx. 60 µs (Fast mode: approx. 40 µs) |
Input filter limit frequency | 5 kHz |
Measuring error | < ±0.5% below 0°C |
Supply voltage for electronic | via the E-bus |
Current consumption via E-bus | typ. 170 mA |
Distributed Clocks | yes (from rev. EL310x-0000-0017) |
Distributed Clocks precision | << 1 µs |
Support NoCoEStorage | yes |
Electrical isolation | 500 V (E-bus/field voltage) |
Common mode voltage Ucm | max. 35 V (referring to internal GND) |
Bit width of the process image (default setting) | Inputs: 2 x 16 bit; |
Configuration | no address or configuration settings required |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25°C ... +60°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |