Technical data
Technical data | EL3184 |
|---|---|
Number of inputs | 4 |
Technology | HART Version 7 |
Signal type | single-ended |
Signal current | 4…20 mA |
Power supply | via the E-bus |
Internal resistance | typ. 250 Ω |
Input filter limit frequency | 25 Hz |
Dielectric strength | max. 30 V |
Measuring range, technical | generally 107 % of the nominal measuring range |
Resolution | 16 bit |
Sampling type | multiplex |
Ground reference | single ended |
Measuring error | < ±0.3 % (relative to full scale value) |
Distributed clocks | Yes |
Electrical isolation | 500 V (E-bus/signal voltage) |
Current consumption power contacts | - |
Current consumption E-bus | typ. 75 mA |
Bit width in the process image | 16 byte, HART: 28 byte per channel as option |
Special features |
|
Max. allowed output current (Uv1…Uv4) | typ. 150 mA (per connector) |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25°C ... + 60°C |
Permissible ambient temperature range during storage | -40°C ... + 85°C |
Relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27, |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |