NAMUR basic information
The abbreviation of NAMUR, “User Association of Automation Technology in Process Industries” identifies an international association for users of automation technology that considers the interests related to standardization, devices and measurement control (or similar) of the Process Industries as its major task. In this role, the NAMUR releases the so called NE (proposed standards), each numbered continuously.
Information with regard to the implementation of this recommendation in Beckhoff products are specified in sections “Technical data” and “Process data” of this documentation.
Analog measured values
The analog output value of a sensor that can be measured among other things as a certain current value represents the measurement information (M).
By means of NAMUR NE43 a recommendation – irrespective of the sensor manufacturer – for standardized failure information (A) is defined in addition to the measurement information (e.g. malfunction of a measurement converter, error in connective wires, failure of an auxiliary energy etc.). The failure information states that there is an error in the measuring system. This concerns the analog output signal of sensors in a current loop and therefore in the form of a current value. A current value lying outside of the limits defined by NAMUR is defined invalid as measurement information and then interpreted as failure information. The following diagram illustrates this:
Boundaries from NAMUR recommendation NE43 | ||
---|---|---|
Failure information (A) | Measurement information (M) | Failure information (A) |
0 mA <= CA <= 3.6 mA | 3.8 mA < CM < 20.5 mA | CA >= 21.0 mA |