Command objects
Index 0x60n0 HART Command 3 (n=8: Channel 1, n=9: Channel 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
60n0:0 | HART Cmd3 | Maximum subindex | UINT8 | RO | 0x0D (13dez) |
60n0:01 | Field Device Status | Represent the current state of the slave | UINT8 | RO | 0x00 (0dez) |
60n0:02 | Cyclic Frame Cnt | Cyclic Frame Counter | UINT8 | RO | 0x00 (0dez) |
60n0:05 | Primary Variable Units Code | Primary Variable Units Code (refer to HART 'Common Table Specification') | UINT8 | RO | 0x00 (0dez) |
60n0:06 | Secondary Variable Units Code | Secondary Variable Units Code (refer to HART 'Common Table Specification') | UINT8 | RO | 0x00 (0dez) |
60n0:07 | Tertiary Variable Units Code | Tertiary Variable Units Code (refer to HART 'Common Table Specification') | UINT8 | RO | 0x00 (0dez) |
60n0:08 | Quaternary Variable Units Code | Quaternary Variable Units Code (refer to HART 'Common Table Specification') | UINT8 | RO | 0x00 (0dez) |
60n0:09 | Primary Variable Loop Current | Primary Variable Loop Current (units of milli-amperes) | REAL32 | RO | 0x00000000 (0dez) |
60n0:0A | Primary Variable | Primary Variable (vendor specific) | REAL32 | RO | 0x00000000 (0dez) |
60n0:0B | Secondary Variable | Secondary Variable (vendor specific) | REAL32 | RO | 0x00000000 (0dez) |
60n0:0C | Tertiary Variable | Tertiary Variable (vendor specific) | REAL32 | RO | 0x00000000 (0dez) |
60n0:0D | Quaternary Variable | Quaternary Variable (vendor specific) | REAL32 | RO | 0x00000000 (0dez) |