Manufacturer configuration data
Index 0x80nF AI Vendor data (n=0: Channel 1, n=1: Channel 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nF:0 | AI Vendor data | Maximum subindex | UINT8 | RO | 0x02 (2dez) |
80nF:01 | Calibration offset | Offset (vendor calibration) | INT16 | RW | 0x0000 (0dez) |
80nF:02 | Calibration gain | Gain (vendor calibration) | INT16 | RW | 0x0000 (0dez) |