EL302x | Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL3021 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00 - 10 *) | 01 | EL3021-0000-0016 | 2011/04 |
EL3021-0000-0017 | 2012/08 | ||
02 |
| 2013/05 | |
03 | EL3021-0000-0018 | 2013/10 | |
04 *) |
| 2014/05 | |
EL3021-0000-0019 | 2016/06 | ||
EL3021-0000-0020 | 2018/01 | ||
EL3022 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00 - 13 *) | 01 | EL3022-0000-0016 | 2011/04 |
EL3022-0000-0017 | 2012/07 | ||
02 |
| 2013/05 | |
03 | EL3022-0000-0018 | 2013/10 | |
04 *) |
| 2014/05 | |
EL3022-0000-0019 | 2016/06 | ||
EL3022-0000-0020 | 2018/01 | ||
EL3024 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00 - 15 *) | 01 | EL3024-0000-0016 | 2011/04 |
EL3024-0000-0017 | 2012/08 | ||
02 |
| 2013/05 | |
03 | EL3024-0000-0018 | 2013/10 | |
04 *) |
| 2014/05 | |
EL3024-0000-0019 | 2016/06 | ||
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available. |