EL3078 – Technical data
Analog inputs | EL3078 |
|---|---|
Number of inputs | 8 |
Connection technology | 2-wire |
Ground reference | U, I single-ended |
Resolution | 16 bits (including sign) |
Minimum EtherCAT cycle time | 500 µs |
Sampling type | Multiplex, approx. 60 µs delay between channels |
Sampling time | 1 ms |
Rise time | 3 ms typ. (0…90 %) |
Internal resistance |
|
Input filter cut-off frequency | 1.2 kHz |
Overcurrent protection, nominal | typ. < 50 mA |
Measuring error (total measuring range) | < ±0.3 % (related to the nominal full scale value) |
Electrical isolation channel/channel | no |
Voltage measurement | EL3078 |
|---|---|
Signal voltage | -10/0…+10 V |
Voltage measuring range, nominal | -10/0…+10 V |
Voltage measuring range, technical | -10.73…+10.73 V |
Recommended operating voltage range | 30 V |
Destruction limit | 30 V |
Current measurement | EL3078 |
|---|---|
Signal current | -20/0/+4…+20 mA |
Current measuring range, nominal | -20/0/+4…+20 mA |
Current measuring range, technical | -21.47…+21.47 mA |
Recommended operating voltage range | 30 V |
Destruction limit | 30 V |
Supply and potentials | EL3078 |
|---|---|
Power supply for the electronics | via the E-bus |
Current consumption via E-bus | typ. 90 mA |
Electrical isolation | Channel/E-bus: functional separation 707 V DC type test |
Function and communication | EL3078 |
|---|---|
Support NoCoEStorage | yes |
Configuration | no address or configuration settings required |
Width in the process image | Inputs: 16 bytes |
Distributed clocks | no |
Special features |
|
Environmental conditions | EL3078 |
|---|---|
Permissible ambient temperature range during operation | 0…+55 °C |
Permissible ambient temperature range during storage | -25…+85 °C |
Permissible relative air humidity | 95 %, no condensation |
General data | EL3078 |
|---|---|
Design | HD (High Density) housing with signal LED |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Weight | approx. 65 g |
on 35 mm mounting rail, conforms to EN 60715 | |
Installation position | variable |
Standards and approvals | EL3078 |
|---|---|
Protection rating | IP20 |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Approval / marking*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).